IESNA:LM-63-2002
[TEST]P1504714
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-35)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-1218-MV-L8C5-U-B-04-WHGL-PS (3000K_L18_Medium_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 1218 LIGHT ENGINE, CONIC WHITE SHADE, MEDIUM DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 18,000 LUMENS
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]16655
TILT=NONE
1 -1 1 37 1 1 1 -1.258333 -1.258333 0
1 1 122.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
10219.1 10192.2 10186.6 10129.3 10015.8 9885.5 9718.1 9476.5 9175.4 8855.2
8511.5 8121.6 7656.5 7117.2 6488.1 5763.4 4974.8 4262.5 3645.7 3170.5
2708.7 2082.9 1401 843.7 661.7 534.8 435.9 362.9 324.7 297.7
277.5 249.4 211.2 165.2 114.6 59.5 0
